??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24350.0124 Gear Lever Handle
HELP_VARIABLE
Company
Halder
Description
EH 24350. - Gear Lever Handles with cylindrical handle
Bill of material
24350.0124 Gear Lever Handle
BESTNR
Ref. No.
24350.0124
MAT
Material
Steel
AUS
Version
with cylindrical handle
D1
8 mm
L1
100 mm
D2
Thread
M6
D3
18 mm
L2
9 mm
L3
40.0 mm
G
Weight
41 g
Embedded user actions